IESNA:LM-63-2002
[TEST]P1199377
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-827-U-T4W
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]7783
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
785.2 815.9 872.9 937.3 993.4 1043 1082.4 1108.2 1118.1 1127.9
1167.7 1202.1 1252.6 1359.6 1512.9 1695.4 1878.6 2056.6 2214 2341.9
2483.8 2614.2 2748.2 2874.1 2986.5 3024.2 2960.2 2803.2 2389.5 1539.6
561.7 204.6 107.4 59.5 32 9.4 0
785.2 821.2 879.9 943.4 1001.6 1048.8 1089.8 1114.4 1124.6 1134.1
1169.3 1201.7 1248 1345.2 1494 1672 1849.1 2032 2191.9 2337
2470.3 2621.6 2748.7 2874.9 2992.2 3045.1 3008.2 2865.1 2482.2 1664.2
638 223.9 118.1 64.4 34 11.5 0
785.2 816.3 871.7 934 988.9 1036.5 1073.4 1097.6 1107 1111.1
1138.6 1175.5 1216.9 1294.8 1426.8 1593.7 1784.3 1976.6 2151.3 2294
2424.3 2570.3 2734.3 2896.3 3050.4 3174.6 3258.7 3253.8 2967.2 2184.9
1015.2 331.3 169.7 95.1 44.7 14.8 0
785.2 811.8 862.6 920.5 970.5 1013.9 1049.2 1070.5 1079.5 1082.4
1097.2 1136.5 1176.3 1222.6 1310.4 1437.5 1592.4 1766.3 1952 2141.4
2328 2522.3 2727.7 2954.1 3185.7 3366.9 3516.6 3673.6 3732.2 3249.7
2039.8 783.9 304.2 165.2 90.2 28.7 0
785.2 809.8 854.4 906.1 952.4 993 1027.1 1049.2 1059.9 1065.2
1072.6 1098.4 1141.4 1177.1 1221.4 1297.7 1410 1548.6 1710.9 1902.4
2127.5 2381.7 2648.2 2957.3 3229.2 3497.7 3774.1 4109.4 4494.4 4580.1
3844.6 2364.5 1013.1 456.3 223 87.3 0
785.2 804.4 841.3 884.4 927.8 968.4 1002.9 1029.1 1044.3 1055.3
1064 1080.4 1113.6 1155.8 1191.1 1232.1 1300.5 1400.6 1536.7 1691.7
1869.2 2067.2 2286.2 2538.7 2828.2 3183.3 3605.1 4112.7 4806.9 5460
5426.8 4354.2 2585.9 1105.8 383.4 86.1 0
785.2 804 839.7 884 925 964.7 999.6 1026.6 1043 1054.9
1063.5 1079.9 1111.1 1152.5 1189.4 1229.6 1292.7 1383.3 1519.9 1662.6
1845.4 2025.4 2240.2 2486.7 2779 3134.9 3557.2 4068 4763.8 5457.5
5442.8 4387.4 2638 1136.9 392 88.2 0
785.2 800.7 830.3 866.7 905.3 943 979.9 1010.2 1031.2 1047.1
1063.1 1084 1107.4 1129.6 1160.3 1203.4 1253 1315.3 1408.8 1538.7
1698.2 1886.4 2112.7 2390.7 2719.1 3099.2 3518.2 3976.6 4528.5 5026.6
4941.3 3950.4 2347.7 927.4 277.2 54.9 0
785.2 798.7 819.6 849.9 884 919.2 956.1 989.3 1016.8 1041.4
1065.6 1091.8 1113.6 1132 1155.4 1183.3 1230 1298.1 1403.4 1553.1
1751.9 2002.4 2297.2 2624.8 2963.5 3319.4 3689.2 4085.7 4481.3 4606.4
4205 2993 1406.7 494.9 197.2 77.9 0
785.2 792.9 807.3 829 856.9 888.5 923.7 956.5 986.9 1016.8
1046.3 1075.8 1100.9 1124.2 1148.4 1175.9 1217.7 1286.6 1403.4 1575.2
1812.6 2102.9 2421.9 2751.9 3091.4 3438.3 3801.1 4128.7 4273 3992.6
3084 1547.8 466.2 197.6 116 58.6 0
785.2 791.3 800.3 817.1 838.9 865.5 894.2 925 954.9 985.6
1018.9 1053.3 1087.7 1117.7 1150.9 1189.8 1247.2 1339.9 1480.5 1680.2
1968.8 2307.1 2701.5 3108.2 3535.9 3893.4 4186.9 4282.5 4013.5 3218.9
2005.3 794.6 238.2 98.4 47.6 15.6 0
785.2 788.8 796.2 810.6 831.9 853.6 881.9 911 940.1 968.8
1002.5 1038.9 1075.4 1108.6 1147.6 1191.1 1255.4 1343.2 1474 1662.6
1921.7 2251.3 2629.8 3016 3371.9 3645.3 3782.3 3698.2 3329.6 2533
1448.5 552.3 191.5 78.3 34 7 0
785.2 787.6 792.1 807.3 825.7 848.3 872.5 898.7 926.6 953.3
983.6 1018 1050.8 1084 1119.7 1161.9 1213.6 1285.4 1379.2 1505.5
1686.7 1933.2 2227.9 2526.4 2776.5 2917.6 2894.6 2697 2339.5 1744.6
957.8 368.2 143.9 71.8 45.5 17.2 0
785.2 783.1 788 800.3 817.5 838.9 862.2 885.2 907.3 926.6
947.9 967.6 985.6 1000 1006.1 1005.3 995.5 977.4 954.9 933.6
913.9 905.7 905.7 889.3 822.9 695 531.4 385.4 287 222.6
178.8 147.6 122.2 96.8 64 27.1 0
785.2 781.1 785.6 799.9 818.8 839.7 862.2 884.4 905.7 919.2
925.8 923.7 915.5 897.5 868.8 831.1 785.6 735.5 682.2 621.6
562.5 505.5 451 400.6 354.7 318.2 285.8 262 239.4 215.7
186.6 157.9 125.5 92.7 56.2 25.4 0
785.2 778.6 786.4 801.1 821.2 843.8 869.6 893.4 907.7 913.5
906.5 888.9 866.7 838.5 807.7 771.6 726.9 676.5 622 564.6
508 455.1 408.8 369.4 334.6 305.9 281.7 267.7 250.1 227.1
198.4 159.5 123.4 87.7 50.8 26.2 0
785.2 778.2 786.8 804.8 826.6 853.2 879.9 898.3 906.9 905.7
895.9 881.5 856.5 822.5 783.1 743.3 701.1 652.3 598.2 542.8
491.6 449 410.8 378 348.1 321.4 305.9 291.5 291.9 294
274.7 239.9 213.2 165.6 114.8 76.7 0
785.2 780.2 790.9 810.2 837.6 863.9 884.8 901.2 906.5 905.3
897.1 879.5 849.9 813.9 771.6 727.3 672.4 613.4 556 504.7
461.3 424.8 394 367.4 341.1 317.8 298.1 321.4 366.5 386.6
376.4 360 345.2 278.8 223.5 158.7 0
785.2 780.6 793.8 816.7 843 870.4 890.1 902 905.7 904.9
897.5 880.7 852.8 817.5 766.3 707.3 638.4 573.6 511.3 463.3
419 385.4 357.5 335.4 313.7 285 296.8 326.4 341.5 334.6
316.5 315.3 274.3 224.3 189.8 134.9 0
785.2 781.1 795.8 820.4 849.1 874.5 892.6 902.8 906.9 905.7
898.3 883.6 861.8 826.6 770.8 697.8 617.1 540 473.1 418.2
373.5 342.4 320.2 301.8 272.7 267.3 282.9 300.5 294.8 278.4
265.7 253 207.1 169.3 143.1 101.3 0
785.2 781.5 797.5 823.3 854.4 878.6 897.1 907.7 913.1 911.8
903.2 891.3 869.6 829.4 767.9 688 597.8 508 432.1 378.4
341.5 315.3 296 276.8 251.7 258.7 273.1 281.3 272.2 300.9
276.3 246.8 185.3 149.7 123.4 75.9 0
785.2 783.1 798.3 824.1 853.2 880.3 898.7 909.4 915.5 915.9
909.8 899.1 878.2 839.7 777 694.1 599 505.1 427.2 373.9
339.5 313.2 293.6 272.7 248.5 255.8 269.8 278 268.6 298.5
276.3 225.1 179.2 148 123 59.5 0
